Catalog No. : K656CETP-JAC01-DRG
Description: 25KV 600A COMBOT W-SEALING KIT
UPC: 75114392242
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Sealing Kit. Insulating Cap. |
|
Application |
600 Amps, 25kV Connector |
Specifications
|
Connection |
Shear Bolt |
|
Conductor Range |
#2 AWG , 300 kcmil |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
25 kV |
|
Amperage Rating |
600 A |
|
Insulation |
Yes EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Environmental Conditions |
All Weather Conditions |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
13.31 inches width, 10.88 inch bottom edge to center of bushing. |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |
|
Marketing Brochure |