Catalog No. : K656CCPG0240S
Description: 25KV 600A COMBOT W/SEALING KIT
UPC: 75114355506
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Reduces Stack Height by 2.67 inches. Allows Visual Validation that the Lug is Correctly Positioned. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
1/0 STR/COMPR AWG , 2/0 SOL/COMPT AWG |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
15 to 25 kV |
|
Amperage Rating |
600 A |
|
Insulation |
Yes, EPDM Rubber |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
10.00 inches Wide x 10.87 inches Bottom Edge to Center of Bushing |
Documents/Support Tools
|
Marketing Brochure |