Catalog No. : K656CCP-M0300
Description: 25KV 600A COMBOT 600-600A N-SEALING
UPC: 75114325967
25kV, 600 Amps, Combo T connecting Plug with Bus Stud, Cable Adapter and Lug Kit, No Sealing Kit, Cable Insulation Diameter 1.3701-1.630 inches (34.8-41.4mm), Aluminum Lug, 300 Stranded/Compressed, 400 Solid/Compact.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
25 kV, 600 Amps |
Specifications
|
Material |
Aluminum |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |
|
Marketing Brochure |