Catalog No. : K656BRLR
Description: 15/25KV 600A DB ELBOW W/TP HOUSING
UPC: 783786542871
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Fully rated 15/25kV, 600 Amp Deadbreak Product. Fully shielded, fully submersible molded rubber housing. 100 percent peroxide-cured construction includes insulation and conductive EPDM materials. Can be easily connected or disconnected using standard hand tools and equipment in a de-energized state. Extends cable connection point approximately 20 inches. Ideal for livefront to deadfront Switchgear conversions. Non-corrosive capacitive test point. |
|
Application |
The K655BRLR can be used in applications where the cable is not long enough to reach the bushing. The connector is ideal for conversion from live front padmounted switchgear to dead front padmounted switch providing approximately 20 inches of gained length. Replacement elbows provide the ability to make the connection through use of an I-adapter with a 600 Series elbow and straight receptacle. |
Specifications
|
Material |
EPDM Rubber |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
3.88 inch (98.4 mm) Diameter. 29.81 inch (757.2 mm) Centerline to Edge Length, 8.34 inch (211.9 mm) width |