text.skipToContent text.skipToNavigation

Catalog No. : K656BELRBN

Description:  25KV EXTENDED BASIC ELBOW 600A

UPC: 75114436960

For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable accessories

Application

25 kV, 600 Amps

Specifications

Temperature Rating

-40 to +65 C

Classifications

Brand Name

Elastimold

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant