Catalog No. : K655YSR-M0320
Description: 25KV 600A DB Y-STRAIGHT RECEPTACLE
UPC: 75114424288
Descriptors
|
Category |
Electrical connector assembly |
|
Application |
Designed to provide a fully shielded, submersible cable connection on 15/25kV high-voltage “I”, “Y”, or “H” Bus. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
450 COMPR/STR kcmil , COMPT/SOL 550 kcmil |
|
Material |
EPDM Rubber , Aluminum Lug |
|
Color |
Black |
|
Voltage Rating |
15/25 kV |
|
Amperage Rating |
600 A |
|
Insulation |
yes |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
17 inch long , 4.19 inch widest Diameter |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |