Catalog No. : K655YSR-F0210
Description: 15/25KV 600A DB STR RECEPT F0210
UPC: 783786022045
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Fully Shielded, Fully Submersible, Can be easily Connected or Disconnected in a De-Energized State. |
|
Application |
These Connectors allow a straight cable connection on Switchgear or Electrical Apparatus equipped with 600 Amp Bushings. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
#2 SOL/COMPT AWG |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
15 to 25 kV |
|
Amperage Rating |
600 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Environmental Conditions |
All Weather Conditions |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Length 16.98 inch x 4.19 inch Diameter |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |