Catalog No. : K655YDR
Description: INSULATING RECEPT W/BAIL
UPC: 783786648092
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Fully rated 15/25kV, 600 Amp Deadbreak Insulating Cap. Fully shielded, fully submersible molded rubber housing. 100 percent peroxide-cured construction includes insulation and conductive EPDM materials. Can be easily connected or disconnected using standard hand tools and equipment in a de-energized state. Optional accessories allow visible external separation, by-pass, isolation, dead-ending, grounding, and testing as well as adding taps, surge arrestors, and circuit protection. |
|
Application |
K655YDR insulated cap is designed to insulate, shield, and water seal 15/25kV, 600 Amp bus bar end interfaces. Units come standard with a bail for assembly and easy installation. |
Specifications
|
Material |
EPDM Rubber |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
4.19 inch (106.4 mm) Diameter. 7.87 inch (199.9 mm) Length |
Compliance and Certifications
| RoHS | Out of scope of RoHS |