Catalog No. : K655YBSR
Description: STR RECPT HSG PKG 25KV
UPC: 783786342037
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Fully rated 15/25kV, 600 Amp Deadbreak Receptacle. Fully shielded, fully submersible molded rubber housing. 100 percent peroxide-cured construction includes insulation and conductive EPDM materials. Can be easily connected or disconnected using standard hand tools and equipment in a de-energized state. Optional accessories allow visible external separation, by-pass, isolation, dead-ending, grounding, and testing as well as adding taps, surge arrestors, and circuit protection. |
|
Application |
The K655YBSR is designed to provide a fully shielded, submersible cable connection on 15/25kV high-voltage apparatus bushings. These connectors allow a straight cable connection on switchgear or electrical apparatus equipped with 600 Amp bushings. |
Specifications
|
Material |
EPDM Rubber |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
4.19 inch (106.4 mm) Diameter 16.98 inch (431.3 mm) Length |