Catalog No. : K655YASR-K0320-S
Description: STR RECEPTACLE, 600A DB, 15/25KV
UPC: 783786361731
600 Amp, 15/25KV, Straight Receptacle, cable Insulation Diameter 1.090 - 1.310 inch. Aluminum Compression Lug. Conductor Size Compressed Stranded 450 kcmil or Compact Solid 500/550 kcmil. Includes Cold-Shrinkable Jacket Seal.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
400 Amps |
Specifications
|
Material |
Aluminum |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |