Catalog No. : K655YASR-H0270-S
Description: STR RECEPTACLE,600A DB,15/25KV
UPC: 783786311217
600 Amp, 15/25KV, Straight Receptacle, cable Insulation Diameter 0.850 - 1.050 inch. Aluminum Compression Lug. Conductor Size Compressed Stranded 4/0 AWG or Compact Solid 250 kcmil. Includes Cold-Shrinkable Jacket Seal.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
15/25 kV, 600 Amps |
Specifications
|
Material |
Aluminum |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |