text.skipToContent text.skipToNavigation

Catalog No. : K655VSL3-N0410-S

Description:  25KV VS KIT WITH SEALING KIT

UPC: 75114321099

15/25kV, 600 Amp, 3-Way Vault Stretcher Kit, Cable Insulation Diameter 1.515-1.780 inches, Aluminum Lug, Conductor Size 1000 Stranded/Compressed. With Sealing Kit.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable accessories

Application

15/25 kV, 600 Amps

Specifications

Material

Aluminum

Classifications

Brand Name

Elastimold

Documents/Support Tools

Instruction Sheet

Click here

Click here

Sales Drawing

Click here