Catalog No. : K655VSL2-LAC03
Description: 25KV VAULT STRETCHER
UPC: 75114422062
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Copper or Aluminum Conductors. |
|
Application |
Deadbreak, Underground Cable Connections |
Specifications
|
Connection |
Shear Bolt |
|
Conductor Range |
500 to 750 kcmil |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
15 to 25 kV |
|
Amperage Rating |
600 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Environmental Conditions |
All Weather Conditions |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Documents/Support Tools
|
Marketing Brochure |