Catalog No. : K655VSL2-L0330-SG3
Description: 25KV 600A VAULT STRETCHER W-SEALING
UPC: 75114384469
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Fully Shielded, Fully Submersible Molded Rubber Housing. 100 Percent Peroxide-Cured Construction Includes Insulation and Conductive EPDM Materials. Can be Easily Connected or Disconnected using Standard Hand Tools and Equipment in a De-Energized State. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
500 kcmil , 600 kcmil |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
15 to 25 kV |
|
Amperage Rating |
600 A |
|
Insulation |
Yes, EPDM Rubber |
|
Environmental Conditions |
Fully Submersible |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Vault Stretcher Housing 21.75 inches x 8.69 inch |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |