Catalog No. : K655VSL2-DP0592392
Description: 2-WAY VS KIT G0260-J0270-SG3
UPC: 783786415373
600 Amp, 2 Way Vault Stretcher Kit, 15/25KV, G0260 - Cable Insulation Diameter 0.760 inch to 0.950 inch. Universal Aluminum Compression Lug. Conductor Size AWG or kcmil, Compressed/Stranded 3/0 or Compacted/Solid 4/0. J0270 - Cable Insulation Diameter 0.980 inch to 1.180 inch. Universal Aluminum Compression Lug. Conductor Size AWG or kcmil, Compressed/Stranded 4/0 or Compacted/Solid 250. SG3 - Cold Shrinkable Seal with Copper Braid and Constant Force Spring. (K655VS-L2-G0260-J0270-SG3).
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
400 Amps |
Specifications
|
Material |
Aluminum |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |