Catalog No. : K655RLR-G0240
Description: 25KV REPAIR ELBOW 600A N-SEALING
UPC: 75114423540
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Fully Shielded, Fully Submersible Molded Rubber Housing, 100 Percent Peroxide-Cured Construction includes Insulation and Conductive EPDM Rubber. Can be easily connected or disconnected using standard hand tools and equipment in a de-energized state. |
|
Application |
Used where Cable has been severed and is not long enough to reach the Elbow. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
CMPR/STR 1/0 AWG , COMPT/SOL 2/0 AWG |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
15/25 kV |
|
Amperage Rating |
600 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Environmental Conditions |
All Weather Conditions |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Length 31.56 inches |