Catalog No. : K655RETP-P0380-DRG
Description: 15/25KV 600A DB REPR ELBOW P0380DRG
UPC: 783786304608
600 Amp, 25kV, Test and Ground Replacement Connector Kit with Insulating Cap. Cable Insulation Diameter 1.725 inch to 1.935 inch. Aluminum Compression Lug. Conductor Size AWG or kcmil, Compressed Stranded 700/750 /Compacted Solid 900.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Insulating Cap |
|
Application |
Deadbreak Applications |
Specifications
|
Connection |
Compression |
|
Conductor Range |
700 to 750 kcmil , 900 kcmil |
|
Material |
EPDM Rubber Housing |
|
Color |
Black |
|
Voltage Rating |
25 kV |
|
Amperage Rating |
600 A |
|
Insulation |
Yes EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
Documents/Support Tools
|
Support/Tools |