Catalog No. : K655RETP-N0380
Description: 15-25KV REPAIR ELBOW, 600 A
UPC: 783786446780
600 Amp, 25kV, Test and Ground Replacement Connector Kit. Cable Insulation Diameter 1.515 inch to 1.780 inch. Aluminum Compression Lug. Conductor Size AWG or kcmil, Compressed Stranded 700/750 /Compacted Solid 900.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Application |
Deadbreak Applications |
Specifications
|
Connection |
Compression |
|
Conductor Range |
700 to 750 kcmil , 900 kcmil |
|
Material |
EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
25 kV |
|
Amperage Rating |
600 A |
|
Insulation |
Yes EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
Documents/Support Tools
|
Support/Tools |