Alternate Catalog No. : K655LINKCLRL0270BDRG
Catalog No. : K655LINKCLRL0270BD
Description: CAM-OP KIT,600A DB,25KV
UPC: 783786335442
600 Amp, 25kV, Deadbreak, Cam-Op Connector Kit. Cable Insulation Diameter 1.180 inch to 1.465 inch. Aluminum Compression Lug. Conductor Size AWG or kcmil, Compressed Stranded 4/0 /Compacted Solid 250 /mmSquared Compact 125. With Insulated Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
25 kV, 600 Amps |
Specifications
|
Material |
Aluminum |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |