Alternate Catalog No. : K655LINK-C-DP0594953
Catalog No. : K655LINKCDP0594953
Description: CAMOP KIT, 600A DB, 25KV
UPC: 783786669714
25kV, 600 Amps, Deadbreak Cam-Op Connector Kit. Cable Insulation Diameter LM - 1.280 to 1.630 inch, 700/750 Stranded/Compressed kcmil or 900 Solid/Compact kcmil. Contains (1) Cam-Op Link, (1) Elbow Housing, (1) cable Adapter, (1) Aluminum Compression Lug, (1) Bushing Extender, (2) Retainer Sleeves, (1) Insulated Cap, (1) Mountable Insulated Bushing and (1) Alignment Brackets.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
Specifications
|
Connection |
Compression |
|
Conductor Range |
700/750 STR/COMPR kcmil , 900 SOL/COMPT kcmil |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
25 kV |
|
Amperage Rating |
600 A |
|
Insulation |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |