Catalog No. : K655LINK-C-LR-SWG
Description: CAM-OP KIT,600A,25KV FOR SWG
UPC: 783786783847
25kV Switchgear Cam-Op Kit Containing (3) K655BLR (3) K655EBE (1) Cam Bracket (3) 273DRG (3)K650LV-C Links (3) 650LB (3) Pin Connects and Mounting Hardware
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
Specifications
|
Material |
EPDM Rubber |
|
Voltage Rating |
25 kV |
|
Amperage Rating |
600 A |
|
Insulation |
EPDM Rubber |
Classifications
|
Brand Name |
Elastimold |