Catalog No. : K655L4
Description: 25KV 600A ELBOW SPLICE
UPC: 75114436205
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
4-Way, No Test Point |
Specifications
|
Material |
EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
15-25 kV |
|
Amperage Rating |
600 A |
|
Insulation |
yes |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |