Catalog No. : K655L2
Description: 2 WAY SPLICE
UPC: 783786650699
15/25kV 600 Series Deadbreak 2-Way L-Kit. Includes Two 600 Amp Basic Elbows, Two 28 kV 600 Amp Studs, Two Insulated Plugs with Caps, Compound and Instructions
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
No Seal |
Specifications
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
15 to 25 kV |
|
Amperage Rating |
600 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Environmental Conditions |
Fully Submersible |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
3.38 inch (85.7 mm) Diameter. 10.87 inch (276.20 mm) Length Centerline to Edge. |