Catalog No. : K655L1
Description: L-KIT,1 WAY,600A DB,15/25KV
UPC: 783786424740
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Fully rated 15/25kV, 600 Amp Deadbreak 1 Way L-Kit. Fully shielded, fully submersible molded rubber housing. 100 percent peroxide-cured construction includes insulation and conductive EPDM materials. Can be easily connected or disconnected using standard hand tools and equipment in a de-energized state. |
|
Application |
The K655L1 elbow kit is comprised of a K655LR elbow connector and two K650BIP basic insulating plugs. It is used to dead-end cable and using the two insulating plugs as test points allows for capacitive voltage testing. |
Specifications
|
Material |
EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
15 to 25 kV |
|
Amperage Rating |
600 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Environmental Conditions |
Fully Submersible |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
3.38 inch (85.7 mm) Diameter. 10.87 inch (276.20 mm) Length Centerline to Edge. |