Alternate Catalog No. : K655ETP-J0290-DRG-S
Catalog No. : K655ETPJ0290DRGS
Description: 25KV 600A WINDOW-OP WITH SEALING
UPC: 75114401883
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Includes Seal and Insulated Cap |
|
Application |
600 Amps, 25kV |
Specifications
|
Connection |
Compression |
|
Conductor Range |
COMPR/STR 300 kcmil , COMPT/SOL 350 kcmil |
|
Material |
EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
25 kV |
|
Amperage Rating |
600 A |
|
Insulation |
Yes EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Cable Insulation Diameter 0.980 inch to 1.180 inch. |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |