Catalog No. : K655ESA-18-CS2090
Description: 25KV 600A ARRESTER W-CS2090
UPC: 75114397445
Descriptors
|
Category |
Surge arrestor |
|
Special Features |
For AISI 316 Grade Stainless Steel. MCOV KV RMS is 15.30 External Components Only. |
|
Application |
Underground Medium Voltage Applications |
Specifications
|
Voltage Rating |
15 to 25 kV |
|
Amperage Rating |
600 A |
|
Insulation |
EPDM Rubber |
|
Connection |
Push-In |
|
Material |
Housing - EPDM Rubber |
|
Operating Temperature |
-40 to +65 C |
|
Environmental Conditions |
All Weather Conditions, UV Resistant |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386, IEEE C62.11-2012 |
Dimensions
|
Size |
Length to Center of Bushing 12.24 in, Width 8.34 in |