Catalog No. : K655ESA-10
Description: 25KV,600A ELBOW ARRESTER
UPC: 75114125291
Descriptors
|
Category |
Surge arrestor |
|
Special Features |
MCOV kv RMS 8.4 |
|
Application |
Underground Medium Voltage Applications |
Specifications
|
Voltage Rating |
15 to 25 kV |
|
Amperage Rating |
600 A |
|
Insulation |
EPDM Rubber |
|
Connection |
Push-In |
|
Material |
EPDM Rubber |
|
Operating Temperature |
-40 to +65 C |
|
Environmental Conditions |
All Weather Conditions |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
IEEE C62.11-2012. IEEE 386 Standard |
Dimensions
|
Size |
Width 8.34 in , Diameter 3.125 in , Length Bottom Edge to Center of Bushing 12.24 in |
Compliance and Certifications
| RoHS | Out of scope of RoHS |
Documents/Support Tools
|
Instruction Sheet |
|
Support/Tools |
|
Marketing Brochure |