Catalog No. : K655DSR-N0380
Description: 25KV 600A STRAIGHT RECEPTACLE
UPC: 75114387804
25kv, 600 Amp, Direct Test Straight Receptacle Elbow, Deadbreak, Cable Insulation Diameter 1.515-1.780. Aluminum Lug, Conductor Size 700/750 kcmil Stranded/Compressed or 800/900 kcmil Compact/Solid. Length 17 inches. Mates with K650SRA.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Application |
25 kV, 600 Amp |
Specifications
|
Connection |
Compression |
|
Conductor Range |
700/750 STR/COMPR kcmil , 800/900 SOL/COMPT kcmil |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
25 kV |
|
Amperage Rating |
600 A |
|
Insulation |
Yes EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Environmental Conditions |
All Weather Conditions |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Documents/Support Tools
|
Support/Tools |