Catalog No. : K655DSR-LM0360
Description: 25KV STRAIGHT RECEPTACLE 600A DB
UPC: 75114312998
25kv, 600 Amp, Direct Test Straight Receptacle Elbow, Deadbreak, Cable Insulation Diameter 1.280-1.430. Aluminum Lug, Conductor Size 750 Compact/Solid. 17 inches long. Mates with K650SRA.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Application |
25 kV, 600 Amp |
Specifications
|
Connection |
Compression |
|
Conductor Range |
750 SOL/COMPT kcmil |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
25 kV |
|
Amperage Rating |
600 A |
|
Insulation |
Yes EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Environmental Conditions |
All Weather Conditions |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |