Catalog No. : K655DLR-G0240-S
Description: 25KV 600A ELBOWDIRECT TEST-SEAL KIT
UPC: 75114335089
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Fully shielded, fully submersible molded rubber housing. 100 Percent peroxide-cured construction includes insulation and conductive EPDM materials. Can be easily connected or disconnected using standard hand tools and equipment in a de-energized state. Optional accessories allow visible external separation, by-pass, isolation, dead-ending, grounding, and testing as well as adding taps, surge arrestors, and fault current indicators. Direct conductor test point equipped elbow. |
|
Application |
15/25kV, 600 Amps, Cable Insulation Diameter - .760-.950 inch |
Specifications
|
Conductor Range |
1/0 STR/COMPR AWG , 2/0 SOL/COMPT AWG |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
15 to 25 kV |
|
Amperage Rating |
600 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Environmental Conditions |
All Weather Conditions, Fully Submersible |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Width 10.36 inch x Length 13.00 inch from Center of Bushing Insert to T-Body Bottom. |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |