Catalog No. : K655CETP-J0220-DRG
Description: 25KV 600A COMBO T KIT
UPC: 75114441759
Descriptors
|
Category |
Electrical connector assembly |
|
Type |
ComboT Connecting Plug |
|
Special Features |
Insulated Cap |
Specifications
|
Connection |
Compression |
|
Conductor Range |
#2 STR/COMPR AWG : #1 SOL/COMP AWG |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
25 kV |
|
Amperage Rating |
600 A |
|
Insulation |
Yes EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Environmental Conditions |
All Weather Conditions |
|
Consist Of |
Includes Elbow Connector Housing, Stud, Lug, Insulated Cap, Tube of Lubricant, Cable Adapter, Crimp Chart and Installation Instructions. |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
13.31 inches width, 10.88 inch bottom edge to center of bushing. |