Catalog No. : K655CCP-K0300
Description: 25KV, 600A,COMBO T, CONNECTOR
UPC: 75114441797
Descriptors
|
Category |
Electrical connector assembly |
|
Type |
ComboT Connecting Plug |
|
Special Features |
The hollow bore of the ComboT allows visual validation that the compression lug is positioned properly before the snuffer/bus is inserted and tightened. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
350 kcmil Compr/STR , 400 kcmil Comp/SOL |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
15/25 kV |
|
Amperage Rating |
600 A |
|
Insulation |
Yes EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Environmental Conditions |
All Weather Conditions |
|
Consist Of |
Elbow Housing, Stud, Compression Lug, Cable Adapter, Lubricant, Installation Instructions, Crimp Chart |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
10 inches Wide, 10.87 inches from bottom to center of Plug |