Catalog No. : K655CBW-H0270-BWP
Description: 15KV COMBO T KIT
UPC: 75114245029
15/25kV, 600 Amp, no test point, Combo T Bushing Well with Stud, Cable Adapter and Lug Kit. Cable Insulation Diameter 0.850 inch to 1.050 inch. Aluminum Compression Lug. Conductor Size Compressed/Stranded 4/0 AWG or Compacted/Solid 250 kcmil. BWP - with Bushing Well Plug.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
15/25 kV, 600 Amps |
Specifications
|
Material |
Aluminum |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |
Documents/Support Tools
|
Marketing Brochure |