Catalog No. : K655BVS-L2-M0380
Description: VAULT STRETCHER,2WAY,600A,15/25KV
UPC: 783786430505
600 Amp, 15/25KV, DeadBreak, Vault Stretcher Housing Only, with stud, 2-Way, Cable Insulation Diameter 1.370 inch to 1.630 inch. Aluminum Compression Lug. Conductor Size AWG or kcmil, Compressed Stranded 700/750 /Compacted Solid 900.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
400 Amps |
Specifications
|
Material |
Aluminum |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |