Catalog No. : K655BVS
Description: VS HOUSING
UPC: 783786639472
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Fully rated 15/25kV, 600 Amp Deadbreak Vault Stretcher. Fully shielded, fully submersible molded rubber housing. 100 percent peroxide-cured construction includes insulation and conductive EPDM materials. Can be easily connected or disconnected using standard hand tools and equipment in a de-energized state. Optional accessories allow visible external separation, by-pass, isolation, dead-ending, grounding, and testing as well as adding taps, surge arrestors, and fault current indicators. |
|
Application |
The K655BVS vault stretcher housing is a component of the Vault Stretcher product line. |
Specifications
|
Material |
EPDM Rubber |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
2.50 inch (63.5 mm) Diameter. 21.75 inch (552.50 mm) Length. Centerline to Edge 10.88 inch (276.2 mm) |