Catalog No. : K655BLRDP
Description: 15/25KV 600A DUALPORT HUB NO TP
UPC: 782980010476
15/25KV 600A DUALPORT HUB, NO TestPoint
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Dual Port |
Specifications
|
Connection |
Compression |
|
Color |
Black |
|
Voltage Rating |
12 to 25 kV |
|
Amperage Rating |
600 Amps |
|
Insulation |
EPDM Rubber |
|
Temperature Rating |
- 40 degrees C to +65 degrees C |
Classifications
|
Brand Name |
Elastimold |