Catalog No. : K655BLR-H0270
Description: ELBOW KIT,600A DB,15/25KV
UPC: 783786314034
600 Series Elbow with out Test Point, With Stud, Cable Insulation Diameter 0.850 inch to 1.050 inch. Aluminum Compression Lug. Conductor Size AWG Compressed Stranded 4/0 /Solid 250 /mmSquared 126.67.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
15/25 kV, 600 Amps |
Specifications
|
Material |
Aluminum |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |