Catalog No. : K655BLR-H0240
Description: ELBOW KIT, 600A DB, 15/25KV
UPC: 783786780204
15/25kV 600 Series Deadbreak Elbow without Test Point (with Stud), Cable Insulation Diameter 0.850 inch to 1.050 inch. Aluminum Compression Lug. Conductor Size AWG or kcmil, Compressed Stranded 1/0 /Compacted Solid 2/0.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
400 Amps |
Specifications
|
Material |
Aluminum |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |