Catalog No. : K655BLR
Description: 15/25KV DEADBREAK ELB WO/TP HOUSING
UPC: 783786656691
15/25kV 600 Series Deadbreak Elbow without Test Point Housing Only (with Stud)
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
15/25kv, 600 Amps |
Specifications
|
Material |
EPDM Rubber |
|
Temperature Rating |
90 C |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
Length to Center of Bushing 10.88 inch, Width 8.34 inch |
Compliance and Certifications
| RoHS | Out of scope of RoHS |