Catalog No. : K655BEN
Description: BUSHING EXTENSION
UPC: 783786639366
15/25kV 600 Series Deadbreak Bushing Extender (without Stud)
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
No Stud |
Specifications
|
Material |
EPDM Rubber |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
Length 8.41 inch x 3.17 inch Diameter |