Catalog No. : K655BEA2
Description: BUSHING CONVERTER
UPC: 783786624249
25kV 600 Series Deadbreak Stick-Op Bushing Adapter
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
25kV, 600 Amps |
Specifications
|
Material |
EPDM Rubber |
|
Temperature Rating |
90 C |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
Length 14.1 inch x 3.10 inch Diameter |