Catalog No. : K655BE-650ETP
Description: BUSHING CONVERTERW/ETP
UPC: 783786415946
15/25kV, 600 Amp Bushing Extender and Stud with Elbow Tap Plug. Bushing Extender is 8.41 inch long x 3.17 inch Diameter. Stud is 2.28 inch long x 5/8-11 UNC-2A Threads on both ends.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Includes 5/8 inch Stud and Elbow Tap Plug |
|
Application |
15/25 kV, 600 Amps |
Specifications
|
Material |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
Bushing Extender is 8.41 inch long x 3.17 inch Diameter. |