Catalog No. : K655BE
Description: 12/25KV DEADBRK BUSHING ETX W/STUD
UPC: 783786622573
15/25kV 600 Series Deadbreak Bushing Extender - Length 8.41 inch x 3.17 inch Diameter, (with Stud - Length 2.28 inch 5/8-11 UNC-2A Thread)
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
15/25kv, 600 Amps |
Specifications
|
Material |
EPDM Rubber |
|
Temperature Rating |
90 C |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
Length 8.41 inch x 3.17 inch Diameter |
Compliance and Certifications
| RoHS | Out of scope of RoHS |