Catalog No. : K655BCCPN
Description: 600A DB BASIC COMBOT W/CON PLUG,
UPC: 783786084098
15/25kV, 600 Amp, No Test Point, ComboT Connecting Plug with Stud, (Aluminum), Cable Insulation Diameter 1.515 inch to 1.780 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
400 Amps |
Specifications
|
Material |
Aluminum |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |
|
Marketing Brochure |