Catalog No. : K651CP
Description: 15/25KV 600A DB CONNECTING PLUG
UPC: 783786410538
15/25kV, 600 Amp, Deadbreak, Connecting Plug. Use 600ATM assembly tool.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
15/25kv, 600 Amps |
Specifications
|
Material |
EPDM Rubber |
|
Temperature Rating |
90 C |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
Length 8.25 inch, Diameter 3 inch. |