Catalog No. : K650Y-BIP
Description: INSULATING PLUG
UPC: 783786620951
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Fully rated 15/25kV, 600 Amp Deadbreak Insulating Plug. Fully shielded epoxy housing. 100 percent peroxide-cured construction includes insulation and conductive EPDM materials. Can be easily connected or disconnected using standard hand tools and equipment in a de-energized state. Optional accessories allow visible external separation, by-pass, isolation, dead-ending, grounding, and testing as well as adding taps, surge arrestors, and circuit protection. Non-corrosive capacitive test point. |
|
Application |
The Elastimold K650YBIP insulated plug is designed to insulate and shield 15/25kV, 600 Amp bus bar end interfaces. Units come standard with a cap for protection and include a capacitive test point interface. |
Specifications
|
Material |
EPDM Rubber |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
3.77 inch (95.7 mm) Diameter. |