Catalog No. : K650TBC-SP
Description: 600AMP APPARATUS BUSHING W/STUD
UPC: 783786504923
15/25kV, 600 Amp, Deadbreak Bushing for In-Air Applications (Pad-Mounted or Vault-Type or Submersible Transformers or Switchgear). One Factory installed 5/8-11 UNC-2A Stud included, other Stud must be Purchased Separately. Overall Length 13.75 inch, Diameter 4.50 inch. Molded Epoxy with Stainless Steel Flange. Includes Boot and Collar. SP - Stud Permanent.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Conductive Shield made of Molded Conductive EPDM makes Positive Ground Contact with EPDM Flange of Bushing Insert. Stainless Steel Flange Resists Corrosion and can be Externally Clamped or Welded to Apparatus. Stud Permanent. |
|
Application |
In-Air Applications |
Specifications
|
Material |
Molded Epoxy Body and Stainless Steel Flange |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Overall Length 13.75 inch, Diameter 4.50 inch |