text.skipToContent text.skipToNavigation

Catalog No. : K650T1-200

Description:  15-25KV 600A EXT-BUSHING 200BIL

UPC: 75114244756

15/25kv, 600 Amp, 8-9/16 inch Long Shank Bushing, without Stud, 200-BIL. Entire Length 13.75 inches, Diameter 4.50 inches.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable accessories

Special Features

200 BIL

Application

15/25 kV, 600 Amps

Specifications

Temperature Rating

-40 to +65 C

Connection

Push-In

Classifications

Brand Name

Elastimold

Dimensions

Size

Length 13-3/4 in , Diameter 4-1/2 in