Catalog No. : K650SRA
Description: 15/25KV DEADBRK STR RECEPT ADPTR
UPC: 783786630660
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Fully rated 15/25kV, 600 Amp Deadbreak Receptacle Adapter. Fully shielded, fully submersible molded rubber housing. 100 percent peroxide-cured construction includes insulation and conductive EPDM materials. Can be easily connected or disconnected in a de-energized state. |
|
Application |
The K650SRA is an adapter that converts an IEEE 386 Bushing interface to accept a K655BSR straight receptacle connector. |
Specifications
|
Material |
EPDM Rubber |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
3.13 inch (70.5 mm) long |