Alternate Catalog No. : K650S-PA0410-PA0410
Catalog No. : K650SPA0410PA0410
Description: PERMANENT IN-LINE SPLICE
UPC: 783786340620
15/25kV, Aluminum Permanent In-Line/Straight Splice, Cable Insulation Diameter 1.685 inch to 1.785 inch, Conductor Size 410 is 1000kcmil Stranded/Compressed. Includes EPDM Rubber 1-Piece Housing for Splice.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
|
Application |
15/25 kV |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Insulation |
EPDM Rubber Housing |
Classifications
|
Brand Name |
Elastimold |